AD9689

RECOMMENDED FOR NEW DESIGNS

14-Bit, 2.0 GSPS/2.6 GSPS, JESD204B, Dual Analog-to-Digital Converter

Part Models
4
1ku List Price
Starting From $1100.33

Part Details

  • JESD204B (Subclass 1) coded serial digital outputs
    • Support for lane rates up to 16 Gbps per lane
  • Noise density
    • −152 dBFS/Hz at 2.56 GSPS at full-scale voltage = 1.7 V p-p
    • −154 dBFS/Hz at 2.56 GSPS at full-scale voltage = 2.0 V p-p
    • −154.2 dBFS/Hz at 2.0 GSPS at full-scale voltage = 1.7 V p-p
    • −155.3 dBFS/Hz at 2.0 GSPS at full-scale voltage = 2.0 V p-p
  • 1.55 W total power per channel at 2.56 GSPS (default settings)
  • SFDR at 2.56 GSPS encode
    • 73 dBFS at 1.8 GHz AIN at −2.0 dBFS
    • 59 dBFS at 5.53 GHz AIN at −2.0 dBFS
      • full-scale voltage = 1.1 V p-p
  • SNR at 2.56 GSPS encode
    • 59.7 dBFS at 1.8 GHz AIN at −2.0 dBFS
    • 53.0 dBFS at 5.53 GHz AIN at −2.0 dBFS
      • full-scale voltage = 1.1 V p-p
  • SFDR at 2.0 GSPS encode
    • 78 dBFS at 900 MHz AIN at −2.0 dBFS
    • 62 dBFS at 5.53 GHz AIN at −2.0 dBFS
      • full-scale voltage = 1.1 V p-p
  • SNR at 2.0 GSPS encode
    • 62.7 dBFS at 900 MHz AIN at −2.0 dBFS
    • 53.1 dBFS at 5.5 GHz AIN at −2.0 dBFS
      • full-scale voltage = 1.1 V p-p
  • 0.975 V, 1.9 V, and 2.5 V dc supply operation
  • 9 GHz analog input full power bandwidth (−3 dB)
  • Amplitude detect bits for efficient AGC implementation
  • Programmable FIR filters for analog channel loss equalization
  • 2 integrated, wideband digital processors per channel
    • 48-bit NCO
    • Programmable decimation rates
  • Phase coherent NCO switching
    • Up to 4 channels available
  • Serial port control
    • Supports 100 MHz SPI writes and 50 MHz SPI reads
    • Integer clock with divide by 2 and divide by 4 options
    • Flexible JESD204B lane configurations
  • On-chip dither
AD9689
14-Bit, 2.0 GSPS/2.6 GSPS, JESD204B, Dual Analog-to-Digital Converter
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
Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

Clock Generation Devices 3
HMC7044 RECOMMENDED FOR NEW DESIGNS High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

AD9208/AD9689/AD9694/AD9695 AMI Model

Open Tool

Design Tool 1

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADS8-V1EBZ

ADS8-V1 Evaluation Board

Features and Benefits

  • Xilinx Kintex Ultrascale XCKU040-3FFVA1156E FPGA.
  • One (1) FMC+ connector.
  • Twenty (20) 16Gbps transceivers supported by one (1) FMC+ connector.
  • DDR4 SDRAM.
  • Simple USB 3.0 port interface.

Product Details

When connected to a specified Analog Devices high speed adc evaluation board, the ADS8-V1 works as a data acquistion board. Designed to support the highest speed JESD204B A/D Converters, the FPGA on the ADS8-V1 acts as the data receiver, while the ADC is the data transmitter.

eval board
AD9689 - 2600EBZ

AD9689 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9689-2600.
  • Wide band Balun driven input.
  • No external supply needed. Uses 12V-1A and 3.3V-3A supplies from FMC connector.
  • Single software interface for device control and analysis through ACE.

Product Details

The AD9689-2600EBZ supports the AD9689-2600, a 14-bit, 2.6GSPS dual analog-to-digital converter (ADC). The device has an on-chip buffer and a sample-and-hold circuit designed for low power, small size, and ease of use. This device is designed support direct RF sampling analog signals of up to 5 GHz. The 3 dB bandwidth of the ADC input is greater than 9 GHz. The AD9689 is optimized for wide input bandwidth, high sampling rate, excellent linearity, and low power in a small package.


This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the ADS7-V2EBZ data capture card, allowing users to download captured data for analysis. The device control and subsequent data analyses can now be done using the ACE software package.

ADS8-V1EBZ
ADS8-V1 Evaluation Board
AD9689 - 2600EBZ
AD9689 Evaluation Board

Latest Discussions